アイテム番号: 0103924
Remote control CU-1/2 Start/Stop with emergency stop
Remote-controlled start/stop provides a convenient way to control a vacuum conveyor from a distance, improving safety and ergonomics. It allows operators to start or stop the conveying cycle without direct access to the main control panel, ideal for hard-to-reach installations or distributed workstations. By reducing unnecessary movements and enabling quick reaction to process changes, it supports safer, more efficient daily operation.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!
特徴
- Remote-controlled start and stop of the conveyor.
- Fully pneumatic.
- Visual signal (pneumatic eye) shows if the conveyor is running.
- Use together with CU-1A/B or CU-2A/B.