Pipe fitting straight 75x75 NBR FCM - 1
アイテム番号: 0206483
10バリエーション

Pipe fitting straight 75x75 NBR FCM

Straight pipe fittings are straight rubber sections used to connect two pipe segments or components in a vacuum conveying line, keeping the internal diameter constant for smooth product flow. The robust construction provides high wear resistance and is suitable for food, pharma, and other hygienic applications. The straight, constant bore minimizes pressure loss, product buildup, and segregation, supporting stable conveying performance. Available in standard diameters and connection types to match the rest of the piping system, making it easy to extend, adapt, or reconfigure existing lines.Typical uses include:- Joining hoses and pipes into a continuous conveying line- Adding or relocating accessories (valves, sensors, bends)- Adjusting line length or layout without changing direction
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Pipe fitting straight 75x75 NBR FCM
    0206483
  • Pipe fitting straight reducer 75x50 NBR FCM
    0206484
  • Pipe fitting straight 50x50 NBR FCM
    0206485
  • Pipe fitting straight 100x100 NBR FCM
    0206486
  • Pipe fitting straight 40x40 NBR FCM
    0206487
  • Pipe fitting straight 32x32 NBR FCM
    0206488
  • Pipe fitting straight reducer 100x75 NBR FCM
    0206490
  • Pipe fitting straight reducer 50x40 NBR FCM
    0206491
  • Pipe fitting straight reducer 40x32 NBR FCM
    0206492
  • Pipe fitting straight 63 x 63 NBR FCM
    0205475

特徴

  • Fulfils the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011.
  • Antistatic.
  • Hose clamp not included.