Hose connector TC4"OD - Ø102 cpl - 1
アイテム番号: 0201797
9バリエーション

Hose connector TC4"OD - Ø102 cpl

Suction line connection parts are the components that link the product pick‑up point to the vacuum conveyor inlet, creating a secure and leak‑tight suction line. They include couplings, adapters, and related hardware that connect hoses, pipes, and accessories, ensuring a continuous internal bore for smooth powder and granule flow. By providing reliable mechanical support and sealed joints, they help maintain conveying performance, prevent product leakage and false air, and make it easy to assemble, adjust, or extend the suction side of the system.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Hose connector TC 1"SMS - Ø25 cpl
    0201791
  • Hose connector TC2"OD - Ø32 cpl
    0129749
  • Hose connector TC2"OD - Ø38 cpl
    0201792
  • Hose connector TC2"OD - Ø51 cpl
    0201793
  • Hose connector TC3"OD - Ø51 cpl
    0201796
  • Hose connector TC3"OD - Ø63 cpl
    0201794
  • Hose connector TC3"OD - Ø76 cpl
    0201795
  • Hose connector TC4"OD - Ø76 cpl
    0201798
  • Hose connector TC4"OD - Ø102 cpl
    0201797

特徴

  • Make the installation of conveying pipe and hose easier.