アイテム番号: 0201795
9バリエーション
Hose connector TC3"OD - Ø76 cpl
Suction line connection parts are the components that link the product pick‑up point to the vacuum conveyor inlet, creating a secure and leak‑tight suction line. They include couplings, adapters, and related hardware that connect hoses, pipes, and accessories, ensuring a continuous internal bore for smooth powder and granule flow. By providing reliable mechanical support and sealed joints, they help maintain conveying performance, prevent product leakage and false air, and make it easy to assemble, adjust, or extend the suction side of the system.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!
バリエーション
0201791
0129749
0201792
0201793
0201796
0201794
0201795
0201798
0201797
特徴
- Make the installation of conveying pipe and hose easier.