Cone module D350/250 L200 w clamp ring - 1
アイテム番号: 0242538

Cone module D350/250 L200 w clamp ring

Cone shaped part to connect piFLOW® conveyor to receiving unit. Acts as a transition piece between D350 to D250. Increasing batch volume at the same time as reducing size to receiving unit.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

特徴

  • Increases the batch volume of the conveyor.
  • Transition piece between D350/250