Interface tablet press Mueller S/D 170 - 1
アイテム番号: 0201519

Interface tablet press Mueller S/D 170

Stainless transition piece designed to connect a vacuum conveyor or upstream equipment directly to a tablet press with a Mueller interface. It provides a precisely matched, hygienic connection that ensures gentle transfer of tablets or granules, minimizing dust, segregation, and mechanical stress. The smooth internal geometry supports consistent product flow and easy cleaning, while the standardized Mueller interface simplifies integration and changeover between machines.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

特徴

  • Used as a transition piece for tablet press
  • Ready to use, complete with sensor, aspiration filter, clamp ring and silicone sealing
  • Fits tablet presses with Mueller S/D Ø170 interface
  • Piab standard PR0 filter used for aspiration
  • Capacitive level sensor with TC connection and M12x1 connector
  • 10m of cable with open end
  • The capacitive sensor is in compliance with ATEX. Dust Zon 20/21, gaszone 1.
  • Antivalent (NO + NC)