Cone module 33/15 - 1
アイテム番号: 0103858
7バリエーション

Cone module 33/15

Cone shaped part to connect piFLOW® conveyor to receiving unit. Increasing batch volume at the same time as reducing size to receiving unit.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Cone module 33/15
    0103858
  • Cone module 56/23
    0106182
  • Cone module 56/23 with mounting brackets
    0129612
  • Cone module cpl NBR 33/15, with NBR seal and clamp ring
    0104050/1
  • Cone module cpl Q 33/15, with Silicone seal and clamp ring
    0104050/2
  • Cone module cpl NBR 33/15 Fluid, with Silicone seal and clamp ring
    0104051/2
  • Cone module cpl NBR 33/15 Fluid, with NBR seal and clamp ring
    0104051/1

特徴

  • Used as a transition piece to increase the internal volume, etc.