フレコン投入ホッパー用 カバー - 1
アイテム番号: 0207524

フレコン投入ホッパー用 カバー

Hood for bag dump station designed to capture dust and fumes directly at the point where bags are opened and emptied. It creates a defined enclosure above the dump grate, guiding airborne particles towards the connected extraction or vacuum system instead of spreading into the room. The hood improves operator safety and comfort, supports cleaner, more hygienic handling of powders, and helps the installation meet occupational dust and cleanliness requirements.Stub allows venting, protecting against dusting; suitable for seamless integration into facility operations.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

特徴

  • Accessory to bag dump station
  • The hood collect dust generated when dumping powder and granules.
  • The hood and bag dump station reduces material waste and preventing material contamination.
  • The hood has connection stud for external ventilation system to avoid dusty environment for protecting workers.
  • The hood for the bag dump station has gas cylinders to make the dump of the materials easier.