Pipe line emptying unit 32 - 1
アイテム番号: 0121504
4バリエーション

Pipe line emptying unit 32

Pipe line emptying unit, enabling effective emptying and cleaning of conveying pipelines after transport. Used to make it easier to start a new cycle. When the conveyor is stopped, the material piles up in the pipeline. The PLEU helps the material to get moving in the next cycle.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Pipe line emptying unit 32
    0121504
  • Pipe line emptying unit 40
    0121503
  • Pipe line emptying unit 50
    0121294
  • Pipeline emptying unit 100
    0121316

特徴

  • Pipe line emptying unit for vacuum conveying systems, used to discharge remaining product and support efficient cleaning of the line.