アイテム番号: 01.28.996
4バリエーション
ボトムバルブシール D=125 NBR (piFLOW®f)
This seal sits the lowest on the conveyor, where the bottom valve swings up. It shall be changed when it is worn out, we recommend to inspect it at least once a year. These bottom valve seals guarantee seamless and reliable valve operation, even in demanding food production environments. The blue detectable variant is designed for advanced food safety and is applicable for piFLOWf conveyors only.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!
バリエーション
01.28.996
01.26.626
02.01.822
02.01.823
特徴
- Fits at the base of the conveyor system.
- Ensures smooth and leak-free valve movement.
- Resistant to chemical and mechanical wear.
- Easy to install and replace.
- Available in standard and blue detectable variants (blue version is only applicable for piFLOW®f).