Suction cup F40MF Thermoelastic polyurethane, 1/4" NPT male, with dual flow control valve - 1
アイテム番号: 0101594
12バリエーション

Suction cup F40MF Thermoelastic polyurethane, 1/4" NPT male, with dual flow control valve

Suction cup of TPU, a mark-free material that leaves no trace on the object being handled. Suitable for flat surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Suction cup F40MF Thermoelastic polyurethane
    0101142
  • Suction cup F40MF Thermoelastic polyurethane, 1/8" NPSF female
    0101585
  • 吸盤 F40MF 熱弾性ポリウレタン、G1/4" オス、メッシュフィルター付き
    0101586
  • Suction cup F40MF Thermoelastic polyurethane, 1/4" NPT male, with mesh filter
    0101587
  • Suction cup F40MF Thermoelastic polyurethane, G3/8" male, with mesh filter
    0101588
  • Suction cup F40MF Thermoelastic polyurethane, NPT3/8" male, with mesh filter
    0101589
  • Suction cup F40MF Thermoelastic polyurethane, 5x1/8" NPSF female
    0101590
  • Suction cup F40MF Thermoelastic polyurethane, 1/8" NPSF female
    0101591
  • Suction cup F40MF Thermoelastic polyurethane, 1/8" NPSF female, with dual flow control valve
    0101592
  • Suction cup F40MF Thermoelastic polyurethane, G1/4" male, with mesh filter and dual flow control valve
    0101593
  • Suction cup F40MF Thermoelastic polyurethane, 1/4" NPT male, with dual flow control valve
    0101594
  • Suction cup F40MF Thermoelastic polyurethane, G3/8" male, with mesh filter and dual flow control valve
    0101595

特徴

  • Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
  • Suitable for flat surfaces.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.