提案

カテゴリー

製品

内容

Suction cup B13-2 - 1
アイテム番号: S.B13-2

Suction cup B13-2

これは構成可能な製品です。コンフィグレーターを使用してアイテムをニーズに合わせてカスタマイズし、更新された価格と利用可能性を見てください。

特徴

  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
  • The fittings avaliable are threaded and push on fittings.

製品を比較

0アイテム追加
比較