CF-5 Sliding Air Cutter Body (Turtle neck blade) - 1
アイテム番号: 0214175
3バリエーション

CF-5 Sliding Air Cutter Body (Turtle neck blade)

全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • CF-10 Sliding Air Cutter Body (Turtle neck blade)
    0214173
  • CF-20 Sliding Air Cutter Body (Turtle neck blade)
    0214174
  • CF-5 Sliding Air Cutter Body (Turtle neck blade)
    0214175

特徴

  • Separate Ports for cutter slide and blade activation.
  • As air is applied to the cutter's slide port, the movable part of the cutter body extends 30 mm.
  • As air to the cutter's slide port is exhausted, the movable part of the cutter body returns.
  • Only one air circuit is needed when Pneumatic Timing Unit (TU-01) is used.*Blades sold separately.