T06-M5 Male Branch Tee - 1
アイテム番号: 0214694
7バリエーション

T06-M5 Male Branch Tee

全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • T04-01S-10 Male Branch Tee
    0214687
  • T04-M5-10 Male Branch Tee
    0214689
  • T06-01S-10 Male Branch Tee
    0214691
  • T06-02S-10 Male Branch Tee
    0214692
  • T06-M5 Male Branch Tee
    0214694
  • T08-01S Male Branch Tee
    0214696
  • T08-02S Male Branch Tee
    0214697

特徴

  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes.
  • Fluid: air, water.
  • Operating pressure range: -100kPa~1MPa.
  • Release collar allows easy removal of tubing without causing damage to the tube.
  • This product is not intended for use in potable water systems
  • Sold in packs of 10.