TCS-1 Collision Sensor - 1
アイテム番号: 0214711
5バリエーション

TCS-1 Collision Sensor

The TCS Collision Sensor is a mechanical device leveraging pneumatics for dynamic variability, designed to detect obstructions encountered by a robot arm. It ab...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • TCS-0 Collision Sensor
    0214710
  • TCS-1 Collision Sensor
    0214711
  • TCS-2 Collision Sensor
    0214712
  • TCS-3 Collision Sensor
    0214713
  • TCS-4 Collision Sensor
    0214714

特徴

  • The TCS is a mechanical collision sensor that utilizes pneumatics for dynamic variability. 

  • Detects when the robot arm has encountered an obstruction.

  • Absorbs the crash energy.

  • Stops the robot to prevent costly damage to the robot arm and tooling.

  • Features a repeatability of 0.013mm (0.0005") and allows the user to adjust the amount of resistance the unit must overcome before stopping the system.