GWP 5-28 X Channel Nut - 1
アイテム番号: 0214422
30バリエーション

GWP 5-28 X Channel Nut

Used for replacements or for profile mounting of custom plates or brackets.Nuts can be easily dropped in the channel of JX Profile.
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • GWP 6-92 X Channel Nut
    0214439
  • GWP 6-25 X Channel Nut
    0214433
  • GWP 6-15 X Channel Nut
    0214431
  • GWP 6 X Channel Nut
    0214429
  • GWP 5-63 X Channel Nut
    0214428
  • GWP 5-28 X Channel Nut
    0214422
  • GWP 5-16 X Channel Nut
    0214419
  • GWP 5-10 X Channel Nut
    0214416
  • GWP 5 X Channel Nut
    0214415
  • GWP 4-8 X Channel Nut
    0214414
  • GWP 4 X Channel Nut
    0214411
  • GWP 4-17 X Channel Nut
    0214412
  • GWP 4-31 X Channel Nut
    0214413
  • GWP 5-12 X Channel Nut
    0214417
  • GWP 5-14 X Channel Nut
    0214418
  • GWP 5-22 X Channel Nut
    0214420
  • GWP 5-25 X Channel Nut
    0214421
  • GWP 5-38 X Channel Nut
    0214423
  • GWP 5-41 X Channel Nut
    0214424
  • GWP 5-42 X Channel Nut
    0214425
  • GWP 5-45 X Channel Nut
    0214426
  • GWP 5-58 X Channel Nut
    0214427
  • GWP 6-12 X Channel Nut
    0214430
  • GWP 6-20 X Channel Nut
    0214432
  • GWP 6-30 X Channel Nut
    0214434
  • GWP 6-40 X Channel Nut
    0214435
  • GWP 6-50 X Channel Nut
    0214436
  • GWP 6-52 X Channel Nut
    0214437
  • GWP 6-60 X Channel Nut
    0214438
  • PL-X Chan. Nut Prof. (2m)
    0214573

特徴

  • Used for replacements or for profile mounting of custom plates or brackets.
  • Nuts can be easily dropped in the channel of JX Profile.