Suction cup holder - Ball joint - LH/RH-G3/8" M - G1/4" F - 1/8" NPSF - 1
アイテム番号: 0210545
6バリエーション

Suction cup holder - Ball joint - LH/RH-G3/8" M - G1/4" F - 1/8" NPSF

全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Suction cup holder - Ball joint - LH/RH-G3/8" F - G1/4" F -1/8" NPSF
    0210544
  • Suction cup holder - Ball joint - LH/RH-G3/8" M - G1/4" F - 1/8" NPSF
    0210545
  • Suction cup holder - Ball joint - LH/RH - 3/8" NPT M - 1/4" NPT F - 1/8" NPSF
    0210548
  • Suction cup holder - Lock pin 19 - LH/RH-G3/8" F - G1/4" F - 1/8" NPSF
    0210546
  • Suction cup holder - Lock pin 19 - LH/RH- G3/8" M - G1/4" F - 1/8" NPSF
    0210547
  • Suction cup holder - Lock pin 19 - LH/RH - 3/8" NPT M- 1/4" NPT F - 1/8" NPSF
    0210549

特徴

  • Multiple vacuum ports for easy installations in left or right hand positioning.
  • Ball joint or Lock-pin Industry standard interfaces.
  • Suction cup threads in G3/8" female, G3/8” male or 3/8” NPT.
  • Optional vacuum sensing port.