294 N
686 N
883 N
The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. Most of the cups are transparent with no addition of pigments.
Read moreThe material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. Most of the cups are transparent with no addition of pigments.
This activity requires login
Please login or register to receive the full benefits of piab.com.
Different product types can’t be compared. Do you want to remove the existing products?