CAD centre

Article no.Nom du produitTélécharger
piFLOW®f
piFLOW®i
VGS™3010
VGS™2010
VGS™2010 BX25P
VGS™2010 FC20P
VGS™2010 FC25P
VGS™2010 OB20x60P
piPUMP 10x
VGS™2010 OF10x30P
VGS™2010 OF15x45P
VGS™3040
VGS™3040 with piSAVE® onoff
VGS™3040 with blow-off
VGS™5010
VGS™5010 BF110P
VGS™5010 BL50-3P
VGS™5010 BX75P
VGS™5010 BX110P
P5010
VGS™5010 F110P
piSAFE® - Vacuum Safety Valve
piSAFE® Mounting Bracket
piSAFE® - Vacuum Safety Valve Mini
BXP ESD
VGS™5010 OB65x170P
P3010
P3010 Quick Release Module
piCOBOT® Electric
piSAFE®
piGRIP® FLC - Flexible Level Compensator
P3010 Energy saving
F-FCM Bag Opening
Kenos® Vacuum Gripper – KVG150
piCOMPACT®23 SMART
piCLASSIC™ Neo - Air-driven vacuum pump
piCLASSIC™ Neo Inline - Inline air-driven vacuum pump
Dual Function Ejector - DFE
P3010 Solenoid Valve
PMAT system
piFLOW®t
P3010 Vacuum switch, adjustable with 1 output
P3010 Vacuum switch, adjustable with LED-Display
P3010 Vacuum switch, inductive universal
piCOBOT® for ABB
piCOBOT® for Universal Robots
piCOBOT® for FANUC
piCOBOT® L for Universal Robots
piCOBOT® L for FANUC
piCOBOT® L for ABB
piCOBOT® Electric for Universal Robots
piCOBOT® Electric for FANUC
piINLINE®plus
Kenos® Vacuum Gripper – KVG150C
P3010 Vacuum switch, mini, pre-set, push-in
piGRIP®
P3010 Vacuum switch, mini, pre-set, threaded
Kenos® Vacuum Gripper – KVG120
Kenos® Vacuum Gripper – KVGL-S
Kenos® Vacuum Gripper – KSG
Kenos® Vacuum Gripper – KBC
piEVO ejector pump for vacuum conveyors
P3010 AVM™2
P3010 CU
piPUMP 23
Kenos® Vacuum Gripper – KVG60
Flexible Suction Cup Mount
P5010 AVM™2
P5010 CU
Kenos® Cobot Small - KCS
piCOBOT®
Kenos® Vacuum Gripper – KHVG
piCOMPACT®10X
P5010 ES
Kenos® Vacuum Gripper – KVG120C
Piab Bulk Bag Unloader
P6010
P6010 Classic
VGS™3040 with profile mount
VGS™3040 with level compensator
VGS™3040 with piSAVE® release
P6010 AVM™2
VGS™3040 with piSAVE® release and onoff
PAOB
OBL
Multi Circuit Ejector - MCE
Multi Function Ejector - MFE
LBG-50 Lightweight Bag Gripper
BXP
P6010 CU
piFLOW®p
P6040
Kenos® Cobot Medium - KCM
Configure your bellows suction cups
Configure your bellows suction cups for food contact materials (FDA & EU), non-detectable
Configure your bellows suction cups for mark free
piSOFTGRIP®
B13-2
piCOBOT® Electric for ABB
B26
B90
B65
B65 FCM
B90 FCM
piFLOW®fc
COMPACT10E
RBL20x45
RBL30x55
RB20x45
RB30x55
RBL60x60
Kenos® Vacuum Gripper – KVG60C
Swivel arm slide on
PAB
PAF
PAOF
PAXB
Swivel arm clamp on
Vacuum switch PS.VS (analog & digital)
Vacuum switch PS.VSI (IO-link)
BCP
piCOBOT® L High Payload
piCOBOT® L High Payload for Universal Robots
piCOBOT® L High Payload for FANUC
BLFF
piGRIP S
piGRIP FX
piGRIP FXI
piGRIP BGI
piGRIP HS
piGRIP FLIW
Vacuum sensor PS.VA (analog)
piCEP™40
MX
BGX
Cobot Palletizing Tool (CPT)
piCOBOT® L
piCOBOT® Foam Grippers
RBL Polyurethane
piCOMPACT®10X SMART
Kenos® FlexiGrip - KFG
Kenos® MiniGrip - KMG
Kenos® Safe&Light - KSL
ECX
FCX
BXP MF
piCHIP
0100194Pompe à vide CLASSIC H40, plaque de raccordement en composite PPS (D), joints Viton®
0100212Pompe à vide CLASSIC H120, plaque de raccordement en composite PPS (D), joints Viton®
0100260Fixation 5xM5 fem.
0100261Fixation 5x1/8" NPSF fem., 30–40
0100262Fixation 5x1/8" NPSF fem., 50
0100423Pompe à vide MINI X40L, conn. K, joints NBR
0100425Pompe à vide MINI X40L, conn. K, joints NBR, clapet anti-retour
0100548Fixation 75, 1/8" NPSF fem., avec filtre maille
0100551Fixation 75, G3/8" fem., avec filtre maille
0100552Fixation 75, G3/8" fem., avec clapet
0100553Fixation 75, 3/8" NPSF fem., avec filtre maille
0100555Fixation 75, G1/2" fem., avec filtre maille
0100556Fixation 75, G1/2" fem., avec clapet
0100557Fixation 110 G3/8" fem., avec filtre maille
0100559Fixation 110, 3/8" NPSF fem., avec filtre maille
0100561Fixation 110, G1/2" fem., avec filtre maille
0100563Fixation 110, G1/2" fem., avec clapet
0100564Fixation 150, G1/2" fem., avec filtre maille
0100566Fixation 150, G1/2" fem., avec clapet
0100567Fixation 150, G3/4" fem., avec filtre maille
0100591Hose connector 6/4 M5 cpl.
0100742Pompe à vide MAXI MLL400, joints NBR, ES
0100743Pompe à vide MAXI MLL800, joints NBR, ES
0100744Pompe à vide MAXI MLL1200, joints NBR, ES
0101071Electrovanne 2/2 pour l’air comprimé DIP55 NC 2406 SD
0101101Suction cup B20 Chloroprene
0101102Ventouse B20 Silicone
0101103Ventouse B30-2 Chloroprène
0101104Ventouse B30-2 Silicone
0101105Ventouse B40 Chloroprène
0101106Ventouse B40 Silicone
0101107Ventouse B50 Nitrile-PVC
0101108Ventouse B50 Silicone
0101109Ventouse B50-2 Nitrile-PVC avec filtre
0101110Ventouse B50-2 Silicone avec filtre
0101111Ventouse B20MF Polyuréthane thermo-élastique
0101112Ventouse B30MF Polyuréthane thermo-élastique
0101113Ventouse B40MF Polyuréthane thermo-élastique
0101114Ventouse B50MF Polyuréthane thermo-élastique
0101115Ventouse BL20-2 Chloroprène
0101116Ventouse BL20-2 Silicone
0101117Ventouse BL30-2 Chloroprène
0101118Ventouse BL30-2 Silicone
0101119Ventouse BL40-2 Chloroprène
0101120Ventouse BL40-2 Silicone
0101121Ventouse BL50-2 Chloroprène
0101122Ventouse BL50-2 Silicone
0101123Ventouse D20-2 Chloroprène
0101124Ventouse D20-2 Silicone
0101125Ventouse D30-2 Chloroprène
0101126Ventouse D30-2 Silicone
0101127Ventouse D50 Chloroprène
0101128Ventouse D50 Silicone