Número de artículo: 0250114
6 Variantes
Junta de válvula de fondo D=125 BQ (piFLOW® f)
This seal sits the lowest on the conveyor, where the bottom valve swings up. It shall be changed when it is worn out, we recommend to inspect it at least once a year. These bottom valve seals guarantee seamless and reliable valve operation, even in demanding food production environments. The blue detectable variant is designed for advanced food safety and is applicable for piFLOWf conveyors only.
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
0250114
0250115
0128996
0126626
0201822
0201823
Características
- Cumple los requisitos de la FDA, EC No. 1935/2004 y EC No. 10/2011.
- Parte de repuesto.