WSD M5 L-X Adjustable Angle Connector - 1
Número de artículo: 02.14.766
3 Variantes

WSD M5 L-X Adjustable Angle Connector

Allows for low profile height by mounting vacuum cups directly to the frame profile.Adjustable along the frame profile and at any rotational angle.
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.

Variantes

  • WSD M5 L-X Adjustable Angle Connector
    02.14.766
  • WSD 1/4 L-X Adjustable Angle Connector
    02.14.764
  • WSD 1/8 L-X Adjustable Angle Connector
    02.14.765

Características

  • Allows for low profile height by mounting vacuum cups directly to the frame profile.
  • Adjustable along the frame profile and at any rotational angle.