Vacuum Check Valve VT-1H, G threads, Lock pin 19, Left hand connection - 1
Número de artículo: X1042
18 Variantes

Vacuum Check Valve VT-1H, G threads, Lock pin 19, Left hand connection

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.

Variantes

  • Vacuum Check Valve VT-1H, G threads, Lock pin 16, Left hand connection
    X1025
  • Vacuum Check Valve VT-1H, G threads, Lock pin 19, Left hand connection
    X1042
  • Vacuum Check Valve VT-1H, G threads, Ball joint, Left hand connection
    X1020
  • Vacuum Check Valve VT-1H, G threads, Ball joint, Right hand connection
    X1020RH
  • Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Left hand connection
    X6023LH
  • Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Right hand connection
    X6023RH
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 16, Left hand connection
    1025
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 19, Left hand connection
    1042
  • Vacuum Check Valve VT-1H, NPT threads, Ball joint, Left hand connection
    1020
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 16, Right hand connection
    1025RH
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 19, Right hand connection
    1042RH
  • Vacuum Check Valve VT-1H, NPT threads, Ball joint, Right hand connection
    1020RH
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Left hand connection
    6015
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Left hand connection
    6024
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Ball joint, Left hand connection
    6023
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Right hand connection
    6015RH
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Right hand connection
    6024RH
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Ball joint, Right hand connection
    6023RH

Características

  • Válvula check que atrapa el vacío en aplicaciones selladas para una operación segura.
  • Válvula check de expulsión rápida integrada para liberación rápida de objeto.
  • Disponible con seguro de pasador (lock pin) 16, 19 o montaje de rótula, estándar de industria.
  • Disponible con compensador de nivel para compensar diferencias en nivel de objeto.