Our piFLOW®j food conveyor are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA and EU 1935/2004. Typical applications are powder and granules transfer, form-fill-seal machines, big bag loading and unloading, drum/bag filling and emptying, mill/sieve/mixer/blender filling, tablet/fragile products transfer, hygienic applications or places where space is at a premium.
Read moreDifferent product types can’t be compared. Do you want to remove the existing products?