Reducer in. 1 1/2"- 3/4" out. SS - 1
Item number: 0244305
5 Variants

Reducer in. 1 1/2"- 3/4" out. SS

Used to ensure female-to-male adaptation in multiple applications. Particularly, they connect the piFLOW®p, piFLOW®i/f, and piFLOW®t feed adapters with the appropriate air inlet filters.
Login or create account to access all our content and features!

Variants

  • Reducer in. 3/4"-1/4" out. SS
    0244303
  • Reducer in. 1 1/2"- 3/4" out. SS
    0244305
  • Reducer in. 1 1/2"- 1" out. SS
    0244306
  • Reducer in. 1 1/2"- 1 1/4" out. SS
    0244307
  • Reducer in. 2"- 2" out. SS
    0244308

Features

  • Female-to-male adaptation in multiple applications.
  • Stainless steel, grade 316 (Acid and corrosion resistant).