Clamp ferrule 63-2 1/2", in. G 2" SS - 1
Item number: 0243870
4 Variants

Clamp ferrule 63-2 1/2", in. G 2" SS

Used to ensure female-to-male adaptation in multiple applications. Particularly, they connect the piFLOW®p SMART Air carrying unit(ACU) and Pipeline emptying unit(PLEU) with the appropriate air inlet filters.
Login or create account to access all our content and features!

Variants

  • Clamp ferrule 38-1 1/2", in. G 1 1/2" SS
    0243868
  • Clamp ferrule 51-2", in. G 1 1/2" SS
    0243869
  • Clamp ferrule 63-2 1/2", in. G 2" SS
    0243870
  • Clamp ferrule 76-3"w bushing in. G 2" SS
    0243877

Features

  • Female-to-male adaptation in multiple applications.
  • Stainless steel, grade 316 (Acid and corrosion resistant).
  • PTFE gasket in the ferrule.