Feed pipe 38, antistatic, black - 1
Item number: 02.06.095
2 Variants

Feed pipe 38, antistatic, black

Piab’s feed pipes are the perfect solution for delicate materials such as tablets and capsules. They are designed for gentle conveying to prevent product breakage. Made of ASTM 316L for safe conveying in sensitive environments. Suitable for applications in ex. food and pharmaceutical manufacturing, meeting all industry standards.
Login or create account to access all our content and features!

Variants

  • Feed pipe 38, antistatic, black
    02.06.095
  • Feed pipe 51, antistatic, black
    02.06.092

Features

  • Polished ≤ Ra 0.8.
  • For picking up fragile products from barrels, hoppers and bags.
  • The inlet of the feed pipe is equipped with a nozzle made of polyethylene to protect the fragile product.
  • Possible to ground.