Item number: 02.02.675
10 Variants
Feed Nozzle Ø25 without handle
The feed nozzle is typically suitable for challenging materials like powders and granules that may not flow easily in food and pharmaceuticals manufacturing. Allows for adjustments in air intake at multiple positions to fine-tune the material flow. The feed nozzle includes ergonomic handles for improved usability and it can be disassembled for easy cleaning and maintenance. Designed with a suction guard at the inlet to prevent foreign objects, such as sacks, from being sucked in. Unlike the suction pipe, the feed nozzle can introduce additional carrier air at both the top and bottom to improve material movement.
Login or create account to access all our content and features!
Variants
- 02.02.675
- 02.02.612
- 02.02.617
- 02.02.633
- 02.02.636
- 02.02.674
- 02.02.606
- 02.02.596
- 02.02.570
- 02.02.619
Features
- Polished ≤ Ra 0.8.
- To pick up the product in a smooth manner.
- Adjustable air intake at two places. Available with TC connection.