Item number: 02.02.816
8 Variants
Feed adapter, D=38C
Specialized feeding adapters for smooth material entry into vacuum conveyors. The feed adapter allows adjustments to carrier air, optimizing flow for challenging materials like powders and granules. Feed Adapters offer tailored fit for piFLOW®p conveyor lines, featuring two adjustable air inlets. It is used to add the optimum amount of air to the material flow.
Login or create account to access all our content and features!
Variants
02.02.816
02.02.823
02.02.825
02.02.827
02.02.837
02.02.838
02.02.844
02.02.845
Features
- Polished ≤ Ra 0.8.
- To suit Piab feed station or transition pieces.
- Clamp ring or U flange and sealing to be ordered separately from the accessory list