piFLOW®p - 1
Item number: piFLOW®p_configuration

piFLOW®p

Our premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust and Gas certified. Typical applications are powder and granules transfer or form-fill-seal or big bag loading and unloading drum/bag filling and emptyingor Mill/Sieve/Mixer/Blender filling or tablet/fragile products transfer or applications in explosive atmosphere or hygienic applications or compact applications

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • A premium steel grade vacuum conveyor, designed to meet the requirements of high-demanding applications for chemical, food and pharma industries.
  • Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
  • Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
  • ATEX Dust, ATEX Dust and Gas certified.
  • Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
  • Designed according to USDA guidelines.
  • Antistatic filter and seals are available.
  • Automatic filter cleaning.
  • Hygenic design making maintenance and cleaning simple.
  • Smooth installation and easy to use.
  • High throughput with a small footprint.
  • Wide capacity range from 2 to 56 liters per conveying cycle (up to 15 tons per hour).

Do you need help choosing the right product?

Get free advice from our engineers

Country
I want to receive latest news from Piab by mail