Item number: piFLOW®fc_configuration
piFLOW®fc
This is a conveyor widely used in the industry where food grade quality is a demand. Typical applications are: Food grade applications or powder and granules transfer or mill/sieve/mixer/blender filling or tablet/fragile transfer or big bag loading and unloading or applications in explosive atmosphere.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Same heavy-duty design as the p- and t-series, targeting food and other industries not requiring acid resistant design of conveyors.
- Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
- Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
- Steel quality ASTM 304 (stainless steel), electropolished surface treatment.
- Antistatic filter and seals are available.
- Automatic filter cleaning.
- Hygenic design making maintenance and cleaning simple.
- Smooth installation and easy to use.
- High throughput with a small footprint.
Do you need help choosing the right product?
Get free advice from our engineers