piFLOW®f - 1
Item number: piFLOW®f_configuration

piFLOW®f

This is a conveyor widely used in the industry where food grade quality is a demand. Typical applications are:Food grade applications or powder and granules transfer or mill/sieve/mixer/blender filling or tablet/fragile transfer or big bag loading and unloading or applications in explosive atmosphere.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • An entry-level vacuum conveyor designed for industries where food grade quality, a dust free environment and easy maintenance are required.
  • Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
  • Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
  • ATEX Dust certified.
  • Steel quality ASTM 304 (stainless steel), pickled surface treatment.
  • Antistatic filter and seals.
  • Automatic filter cleaning.
  • Smooth installation and easy to use.
  • High throughput with a small footprint.

Do you need help choosing the right product?

Get free advice from our engineers

Country
I want to receive latest news from Piab by mail