New
Piab Bulk Bag Unloader - 1
New
Piab Bulk Bag Unloader - 2
New
Piab Bulk Bag Unloader - 3
New
Piab Bulk Bag Unloader - 4
New
Piab Bulk Bag Unloader - 5
Item number: Piab Bulk Bag Unloader

Piab Bulk Bag Unloader

The Piab Bulk Bag Unloader is engineered to handle a wide range of FIBC sizes, accommodating both standard and custom bag dimensions without requiring proprietary bags. Spring‑tensioned lifting beams automatically raise the bag as it empties, ensuring thorough discharge. Optional vibration motors are available for challenging materials prone to bridging or sticking, minimizing product residue and manual intervention.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Adjustable upper frames – 39.4–82.7 inches in height
  • Supports weight up to 2,760 lb or 3,530 lb
  • Optimized emptying with spring‑tensioned beams (available only for fork‑lift variant) and vibration (available for both variants for both systems)
  • Superior dust control and operator hygiene
  • Comprehensive safety features
  • Choose from spectacle closures, inflating cuffs, or feed hoppers, each tailored to specific bag outlet hose sizes (>Ø9.8 inches or >Ø13.8 inches) and process requirements
  • All product‑contact surfaces are made from stainless steel (1.4301), while structural elements are robust mild steel, painted for corrosion resistance
  • Available in food‑compliant configurations