High & low temperature surfaces
Recommended suction cups for objects exposed to high temperatures, up to 302–320°F, and for processes where the part may be painted later and substances that interfere with painting, such as silicone, must be avoided. Typical examples include injection-molded plastic components. The material is also extremely wear resistant, ensuring that the cups leave no visible marks, which is particularly valued when handling, for example, automotive windshields.

5 products