Food packaging, high & low temperature
In food packaging lines, operating environments often involve very high or very low temperatures. These suction cups are manufactured from a premium-grade silicone with a working temperature range from -40°F to 392°F. The material is more wear-resistant and flexible than standard silicone, providing longer service life and high reliability under demanding temperature conditions.

5 products