piSOFTGRIP family - 1
piSOFTGRIP family - 2
Item number: SG.X

piSOFTGRIP family

Lightweight vacuum-driven soft gripper for sensitive and delicate objects, especially with food industry automation in mind.piSOFTGRIP® has gripping fingers and a vacuum cavity, all made in one piece, resulting in a simple and robust product. As it is vacuum-driven, the gripping force can easily be controlled by simply adjusting the vacuum level.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Cost effective, vacuum-driven soft gripping solution.
  • Suitable for sensitive and lightweight objects of odd geometries and/or an unusual surface.
  • Robust and simple design.
  • As easy to mount and control as a suction cup.
  • Easy controlled pinch force (by adjusting vacuum level).
  • Adding little extra weight to application.
  • Small size.
  • The silicone material is detectable, and approved for direct contact with food (in accordance with FDA 21 CFR and EU 1935/2004 regulations).
  • An optional stainless-steel fitting offers wash-down provision to assist cleaning.
  • The same fitting can be used for both piSOFTGRIP® and piGRIP®.