Suction cup PAXB family - 1
Item number: S.PAXB

Suction cup PAXB family

Piab Automotive X-tra Bellows (PAXB), specially designed friction cup with multi bellows for dry and oily metal sheets in automotive body shop applications wher...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Automotive suction cup – addressing body shop segment and supporting industry standard in those applications.
  • Made of black Nitril-PVC, 60 shore (A), silicone free. A durable material giving a cost effective good performing cup for automotive applications.
  • Round, multi- bellow suction cup for dynamic handling of very uneven or curved workpiece surfaces.
  • Very good stability and resistance to horizontal forces compared to similar cups.
  • Very high stroke, good for great level compensation.
  • Handling of thin sheets without deformation or denting objects.
  • For dry as well as oily sheets.
  • Friction pattern on the lip prevents sheets from slipping.
  • Wide sealing surface for better sealing over dust and debris.
  • Low required vacuum level for actuation, gives good vacuum reserve for the lift itself.
  • Fitting options: cup has a molded-in aluminum insert, so either use your own fitting solution or use one of the nine (9) fitting options from Piab.