Suction cup ECX - 1
Item number: S.ECX

Suction cup ECX

Piab’s ECX36 egg cup is made of transparent non-detectable food grade silicone. Its stable design is paired with multistage actuation functionality that allows easy control of the product release. This minimizes the risk of damaging eggs and thus enables high speed applications. Thanks to the low vacuum required in the operation, energy is saved. A further result of that is, that egg white seeping out through minor cracks during the handling process is reduced, decreasing the need for cleaning. Nevertheless, the egg suction cup is easy to clean and long-term resistant to detergents and ultrasonic cleaning.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Designed for low vacuum levels (10 to 40 -kPa), making it energy efficient.
  • Enables high speed applications based on the cup's stable design with multistage actuation and self-locking bellows.
  • Easy in situ cleaning and longterm resistant to detergents and ultrasonic cleaning.
  • Simple and generic fitting interface, which complies with industry standards.
  • Cup-height comparable to conventional egg cups, simplifying for 1:1 replacement.
  • FCM, FDA 21 CFR 177.2600, EU 1935/2004 and EU 2023/2006 regulations compliant.
  • Long lasting high-end silicone material.