Item number: 0114981
2 Variants
Suction cup U15-3 Silicone
Login or create account to access all our content and features!
Select variant
- 0114981
- 0117947
Features
- Wide temperature range (-40°F to +392°F)
- Enforced lip
Logistics
Packaging
General
Material
Silicone (SIL)
Characteristics
Bag opening/thin paper - slip sheets/film
Suction cup model
U
Volume
0.031 in³
Weight, min.
0.025 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.45 in
Outer diameter, min.
0.65 in
Performance - lifting forces
U15
5.91 -inHg
0.79 lbf
0.9 lbf
17.72 -inHg
1.89 lbf
1.62 lbf
26.58 -inHg
2.47 lbf
1.82 lbf
Material
Name
Silicone, SIL 50° Shore A
Color
Red
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
++
Concentrated acids
-
Ethanol
n/a
Hydrolysis
+
Methanol
n/a
Oil
-
Oxidation
+++
Gasoline
-
Wear resistance
++
+++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.