Suction Cup F - Bag Opening family - 1
Item number: S.F

Suction Cup F - Bag Opening family

Piab’s bag opening cups are designed for secure handling of bags and thin, delicate materials like paper and plastic films. Made from FDA-approved food-grade silicone, to ensure safe food contact and reliable performance across a wide temperature range. The cups feature a thin, conformable lip and clever cleat pattern to prevent material damage while enhancing lifting force. Available in multiple sizes, the cup provides optimal performance in bag filling and sensitive material handling applications.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Designed for bag handling – Ideal for form-fill-seal machines and bag filling stations.
  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Thin, conformable lip – Prevents materials from being sucked in and damaged.
  • Clever cleat pattern – Enhances lifting force while protecting delicate materials.
  • Handles sensitive materials - Suitable for paper, plastic films, and other thin sheets.
  • Wide temperature range – Ensures reliable performance in various conditions.
  • Available in multiple sizes – Optimized for different applications.