![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/65028.jpg?ref=70A1D96546)
Item number: S.B26
Suction cup B26
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
- The lifting movement can be used to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
- The fittings avaliable are threaded and push on fittings.
Logistics
Packaging
General
Material
Chloroprene (CR) , HNBR , Silicone (SIL)
Suction cup model
B
Dimension
Outer diameter, min.
26 mm
Material
Name
Silicone (SIL FDA) 50° Shore
Color
Transparent
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material
Name
Chloroprene (CR) 50° Shore A
Color
Black
Temperature
-40 - 230 °F
Hardness
50 °Shore A
Material
Name
HNBR 50° Shore A
Color
Blue
Temperature
-22 - 284 °F
Hardness
50 °Shore A
Material
Name
Silicone, SIL 50° Shore A
Color
Red
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
++
Concentrated acids
-
Ethanol
n/a
Hydrolysis
+
Methanol
n/a
Oil
-
Oxidation
+++
Gasoline
-
Wear resistance
++
+++
Material resistance
Alcohol
++
Concentrated acids
-
Ethanol
n/a
Hydrolysis
++
Methanol
n/a
Oil
+
Oxidation
++
Gasoline
+
Wear resistance
+++
++
Material resistance
Alcohol
++
Concentrated acids
+
Ethanol
n/a
Hydrolysis
++
Methanol
n/a
Oil
+++
Oxidation
+++
Gasoline
+++
Wear resistance
+++
+++
Material resistance
Alcohol
++
Concentrated acids
-
Ethanol
n/a
Hydrolysis
+
Methanol
n/a
Oil
-
Oxidation
+++
Gasoline
-
Wear resistance
++
+++
Certificates
PDF