Item number: S.PAB
Suction Cup PAB family
Piab Automotive Bellows, designed for thin metal sheets in automotive body shop applications. Suitable for flat and uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. Designed to handle both dry and oily workpieces and can withstand high shear forces. The PAB inner support gives stability and good grip during movement in any orientation.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Automotive suction cup – addressing body shop segment and supporting industry standard in those applications.
- Made of black Nitril-PVC, 60 shore (A), silicone free. A durable material giving a cost effective good performing cup for automotive applications.
- Round, bellow suction cup for dynamic handling of flat and uneven/curved metal sheet parts.
- Good stability and resistance to horizontal forces.
- Good for level compensation.
- Handling of thin sheets without deformation or denting objects.
- For dry as well as oily sheets.
- Friction pattern on hub and lip prevents sheets from slipping.
- Wide sealing surface for better sealing over dust and debris.
- Low required vacuum level for actuation, gives good vacuum reserve for the lift itself.
- Fitting options: cup has a molded-in aluminum insert, so either use your own fitting solution or use one of the nine (9) fitting options from Piab.