![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/10966.jpg?ref=937106A84D)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0109855.jpg?ref=446FAA70C8)
Item number: 0109855
6 Variants
Suction cup OF70x175P Polyurethane 40, 3/8" NPSF female
Login or create account to access all our content and features!
Select variant
- 0108264
- 0108671
- 0109854
- 0109855
- 0109910
- 0109911
Features
- Suitable for flat and rough surfaces.
- Fair stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
- Cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel to the surface of the object.
- DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
- The DURAFLEX® material is mark-free.
Automotive
- Exterior and interior trim components assembly
Packaging
- Case / carton erecting, case / carton opening closing
- Rotary carton feeding
- Slip sheet feeding
- Tray forming, tray unloading and loading
- Boxes and containers
- Robot pick and place and packing
- Card / lid feeding and sorting
General
Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Corrugated / cardboard , Plastic injection molded parts
Suction cup model
OF
Volume
4.88 in³
Weight, min.
6.81 oz
Fitting
Fitting option
None
Fitting size
3/8"
Fitting style
Female
Fitting type
NPSF-thread
Dimension
Height
1.5 in
Length
7.087 in
Outer diameter, min.
7.087 in
Width
2.95 in
Performance - lifting forces
OF70x175P PU40
5.91 -inHg
42.71 lbf
38.22 lbf
17.72 -inHg
119.15 lbf
98.92 lbf
26.58 -inHg
176.48 lbf
141.63 lbf
Material
Name
Polyurethane (PU40)
Color
RedTransparent
Temperature
50 - 122 °F
Hardness
40 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Gasoline
+
Wear resistance
+++
+++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Certificates
PDF