![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/57420.jpg?ref=6A98667AAA)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0122459.jpg?ref=FC4C91382A)
Item number: 0122459
5 Variants
Suction cup OCF30x90P Polyurethane 55/60, 3/8" NPT female
Login or create account to access all our content and features!
Select variant
- 0121786
- 0122456
- 0122459
- 0213949
- 0213934
Features
- Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
- Normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0,1g/m2 press oil is used on the sheet.
- Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
- The "OCF" design is suitable for oblong objects with slightly curved or flat surfaces, such as those encountered with body parts in the automotive industry.
- Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
OCF-P
Volume
1.037 in³
Weight, min.
0.85 oz
Fitting
Fitting option
None
Fitting size
3/8"
Fitting style
Female
Fitting type
NPT-thread
Dimension
Height
1.16 in
Length
3.64 in
Width (1)
1.28 in
Performance - lifting forces
OCF30X90P Dry metal sheet
17.72 -inHg
24.95 lbf
24.055 lbf
26.58 -inHg
35.3 lbf
35.97 lbf
Performance - lifting forces
OCF30X90P Oily steel plate
17.72 -inHg
25.85 lbf
11.47 lbf
26.58 -inHg
35.74 lbf
16.64 lbf
Material
Name
Polyurethane (PU55)
Color
Orange
Temperature
50 - 122 °F
Hardness
55 °Shore A
Material
Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Gasoline
+
Wear resistance
+++
+++
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Gasoline
+
Wear resistance
+++
+++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Certificates
PDF
PDF
PDF
White papers
PDF