Suction Cup PAOB family - 1
Item number: S.PAOB

Suction Cup PAOB family

The Piab Automotive Oval Bellows (PAOB) design is suitable for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.PAOB suction cups are specially designed for both dry and oily surfaces and can handle objects with height differences.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Automotive suction cup – addressing body shop segment and supporting industry standard in those applications.
  • Made of black Nitril-PVC, 60 shore (A), silicone free. A durable material giving a cost effective good performing cup for automotive applications.
  • Oval, bellow suction cup for dynamic handling of oblong metal sheet parts, e.g. reinforcing ribs and plates.
  • Good stability and little inherent movement.
  • Good for level compensation.
  • Handling of thin sheets without deformation or denting objects.
  • For dry as well as oily sheets.
  • Friction pattern on hub and lip prevents sheets from slipping.
  • Wide sealing surface for better sealing over dust and debris.
  • Low required vacuum level for actuation, gives good vacuum reserve for the lift itself.
  • Fitting options: cup has a molded-in aluminum insert, so either use your own fitting solution or use one of the nine (9) fitting options from Piab.