![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/44257.jpg?ref=D00D834516)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0213918.jpg?ref=A03A0AE267)
Item number: 0213918
6 Variants
Suction cup OBF65x170P G1/4" Female
Login or create account to access all our content and features!
Select variant
- 0122289
- 0119131
- 0119129
- 0121438
- 0213932
- 0213918
Features
- Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
- Normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0,1g/m2 press oil is used on the sheet.
- Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
- The "OBF" design is suitable for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
- Can handle objects with height differences.
- Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal , Dry sheet metal
Suction cup model
OBF
Volume
12.2 in³
Weight
10.19 - 10.93 oz
Fitting
Material
Al
Fitting option
None
Fitting size
1/4"
Fitting style
Female
Fitting type
G-thread
Dimension
Height
2.22 in
Length
7.36 in
Width
3.23 in
Performance - lifting forces
OBF
17.72 -inHg
89.25 lbf
98.24 lbf
26.58 -inHg
128.14 lbf
139.16 lbf
Performance - lifting forces
OBF
17.72 -inHg
90.6 lbf
120.95 lbf
26.58 -inHg
112.85 lbf
149.5 lbf
Material
Name
Polyurethane (PU55)
Color
Orange
Temperature
50 - 122 °F
Hardness
55 °Shore A
Material
Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Gasoline
+
Wear resistance
+++
+++
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Gasoline
+
Wear resistance
+++
+++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF
PDF
Certificates
PDF
White papers
PDF