![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/44257.jpg?ref=D00D834516)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0213917.jpg?ref=E0EBFD4831)
Item number: 0213917
7 Variants
Suction cup OBF50x140P G1/4" female
Login or create account to access all our content and features!
Select variant
- 0122288
- 0119125
- 0121437
- 0119127
- 0213931
- 0213917
- 0213921
Features
- Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
- Normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0,1g/m2 press oil is used on the sheet.
- Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
- The "OBF" design is suitable for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
- Can handle objects with height differences.
- Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal , Dry sheet metal
Suction cup model
OBF
Volume
5.8 in³
Weight
6.066 - 6.7 oz
Fitting
Material
Al
Fitting option
None
Fitting size
1/4"
Fitting style
Female
Fitting type
G-thread
Dimension
Height
1.95 in
Length
6.18 in
Width
2.64 in
Performance - lifting forces
OBF
17.72 -inHg
73.063 lbf
73.74 lbf
26.58 -inHg
98.47 lbf
93.3 lbf
Performance - lifting forces
OBF
17.72 -inHg
55.3 lbf
60.92 lbf
26.58 -inHg
83.63 lbf
78.0091 lbf
Material
Name
Polyurethane (PU55)
Color
Orange
Temperature
50 - 122 °F
Hardness
55 °Shore A
Material
Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Gasoline
+
Wear resistance
+++
+++
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Gasoline
+
Wear resistance
+++
+++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF
PDF
Certificates
PDF
White papers
PDF