![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/obf40x80.jpg?ref=8B216CFB4B)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0212792.jpg?ref=17B66E3E06)
Item number: 0212792
10 Variants
Suction cup OBF40X80P Polyurethane 60, G3/8" female
Login or create account to access all our content and features!
Select variant
- 0212799
- 0212801
- 0212802
- 0212792
- 0211404
- 0213930
- 0213924
- 0213916
- 0213920
- 0242505
Features
- Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
- Normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0,1g/m2 press oil is used on the sheet.
- Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
- The "OBF" design is suitable for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
- Can handle objects with height differences.
- Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
OBF
Volume
1.36 in³
Weight, min.
2.22 oz
Fitting
Material
Al
Fitting option
None
Fitting size
3/8"
Fitting style
Female
Fitting type
G-thread
Dimension
Height (total height)
1.56 in
Height 2 (actuated total height)
1.23 in
Length
3.12 in
Length, actuated
3.17 in
Width
1.58 in
Width, actuated
1.54 in
Performance - lifting forces
OBF40x80P Oily steel plate
17.72 -inHg
16.19 lbf
5.62 lbf
26.58 -inHg
22.93 lbf
7.19 lbf
Performance - lifting forces
OBF40x80P Dry metal sheet
17.72 -inHg
16.19 lbf
9.89 lbf
26.58 -inHg
23.83 lbf
12.14 lbf
Material
Name
Polyurethane (PU60)
Color
Orange
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Gasoline
+
Wear resistance
+++
+++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Certificates
PDF
White papers
PDF