![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/obf15x35l.jpg?ref=B9BF4F9C8B)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0207589.jpg?ref=CC229B5852)
Item number: 0207589
9 Variants
Suction cup OBF15x35P L Polyurethane 60, NPT3/8" female
Login or create account to access all our content and features!
Select variant
- 0207594
- 0207595
- 0207593
- 0207598
- 0207597
- 0209501
- 0207596
- 0207589
- 0207592
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
OBF
Volume
0.079 in³
Weight, min.
1.093 oz
Fitting
Material
Brass
Fitting option
None
Fitting size
3/8"
Fitting style
Female
Fitting type
NPT-thread
Dimension
Height
1.067 in
Length
1.42 in
Length, actuated
1.44 in
Width
0.59 in
Width, actuated
0.59 in
Performance - lifting forces
OBF15x35P L Dry metal sheet
17.72 -inHg
5.62 lbf
4.72 lbf
26.58 -inHg
6.97 lbf
5.62 lbf
Performance - lifting forces
OBF15x35P L Oily metal sheet
17.72 -inHg
4.27 lbf
1.12 lbf
26.58 -inHg
5.4 lbf
1.35 lbf
Material
Name
Polyurethane (PU60)
Color
Orange
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Gasoline
+
Wear resistance
+++
+++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Certificates
PDF
White papers
PDF