![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/65661.jpg?ref=90D68D0992)
Item number: 0129517
2 Variants
Vactivator V18/40
Login or create account to access all our content and features!
Select variant
- 0129516
- 0129517
Features
- Actuated by vacuum only
- Automatic extension and retraction,
- Self-adjusting stroke, the piston with a suction cup returns home as soon as it seals off the object
- Suction cup ordered separately
- Simple solution for high picking speed
- Easy installation
- Designed for millions of cycles under normal industrialconditions
Automotive
- Loading and unloading metal sheets
- Plastic part removal
Plastics
- Plastic part removal
General
Material
Al , CuZn , Iron, FE , Nitrile (NBR) , POM , SS
Mounting position
Vertical
Temperature
50 - 104 °F
Weight, min.
4.41 oz
Mechanical data
Action range/Stroke
1.57 in
Bore through diameter
0.71 in
Load, vertical, max.
1.1 lbf
Pneumatic data
Flow (Min. vacuum flow)
1.059 scfm
Performance
Vacuum
8.86 - 29.53 -inHg
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Certificates
PDF