COAX® cartridge MICRO Si02-2 - 1
Item number: 0113591
2 Variants

COAX® cartridge MICRO Si02-2

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and m...
Read more
Login or create account to access all our content and features!

Variants

  • COAX® cartridge MICRO Si02-2
    0113591
  • COAX® cartridge MICRO Si02-2, holding cap
    0113593

Features

  • Two-stage COAX® cartridge - MICRO - probably the world's smallest multistage vacuum ejector.
  • Large vacuum flow in relation to energy consumption.
  • Good for handling porous materials or if surface leakage is present.
  • The low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.
  • Used in P2010 and VGS™2010.